Knowledge Search
Download document () of 20

M22-K10-B100

Eaton M22 pushbutton contact block, M22 contact block, 22.5 mm, Front, Screw, Button: Black, IP66, NEMA 4X, 13, NO

General specifications

Product Name
Eaton M22 pushbutton contact block
Catalog Number
M22-K10-B100
UPC
786685278155
Product Length/Depth
1.46 in
Product Height
1.03 in
Product Width
1.18 in
Product Weight
3.4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
GoST-R
Bureau Veritas
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
All NC contact blocks are positively driven contact.

Product specifications

Type
Contact Block
Button color
Black
Actuator
Front, screw
Contact configuration
NO
Series
M22
Environmental rating
IP66, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.