Knowledge Search
Download document () of 20

M22-L-A-W

Eaton M22 modular pushbutton, M22 Flush Indicating Light, Complete, IP67, IP69K, NEMA 4X, 13, Illuminated, Amber, White, 100, 000 Hours of operation, 12-30 Vac/dc

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-L-A-W
UPC
786685404509
Product Length/Depth
5 in
Product Height
1 in
Product Width
3 in
Product Weight
0.08 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified

Product specifications

Type
Complete Indicating Light
Environmental rating
IP67, IP69K, NEMA 4X, 13
Operating Cycles
100,000 Hours of operation
Voltage rating
12-30 Vac/dc
Illumination
Illuminated
Series
M22
Size
22.5 mm
Actuator
Flush
Lens color
Amber
Light color
White

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.