Knowledge Search
Download document () of 20

M22-L-A

Eaton M22 modular pushbutton, Indicating Light Operator, Flush, IP66, NEMA 4X, 13, Illuminated, Amber, 100, 000 Hours of operation

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-L-A
UPC
786685404493
Product Length/Depth
5 in
Product Height
1 in
Product Width
5 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.

Product specifications

Type
Indicating Light
Environmental rating
IP66, NEMA 4X, 13
Operating Cycles
100,000 Hours of operation
Illumination
Illuminated
Series
M22
Size
22.5 mm
Actuator
Flush
Button color
Amber
Light color
Amber

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.