Knowledge Search
Download document () of 20
Discontinued

M22-LED230-R-B21

Eaton M22 pushbutton led, Modular Pushbutton, M22, 22.5 mm, Silver, Flush momentary, Red, Screw, Red, 85-264 Vac, NEMA 4x, 13, IP67, IP69K (IP66 key-release)

General specifications

Product Name
Eaton M22 pushbutton led
Catalog Number
M22-LED230-R-B21
UPC
786680127656
Product Length/Depth
2 in
Product Height
2 in
Product Width
2 in
Product Weight
0.1 lb
Compliances
CE Marked
Certifications
CSA Certified

Product specifications

Bezel
Silver
Enclosure
NEMA 13
NEMA 4X
Button color
Red
Operating mode
Flush momentary
Series
M22
Light color
Red
Environmental rating
IP67, IP69K (IP66 key-release)
Light unit voltage
85-264 Vac
Size
22.5 mm
Terminals
Screw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.