Knowledge Search
Download document () of 20

M22-LEDC-W

Eaton M22 modular pushbutton, LED Light Unit, Base, Screw, IP66, NEMA 4X, 13, Rk resistance 100, Illuminated, White, 12-30 Vac/dc

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-LEDC-W
UPC
786685277684
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified

Product specifications

Type
Light Unit
Environmental rating
IP66, NEMA 4X, 13, Rk resistance 100
Voltage rating
12-30 Vac/dc
Illumination
Illuminated
Series
M22
Size
22.5 mm
Actuator
Base, screw
Light color
White

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.