Knowledge Search
Download document () of 20

M22-MGTA

Eaton M22 Emergency Stop Operator Guard Ring, 22.5 mm, IP66, NEMA 4X, 13, Rk Resistance 470

General specifications

Product Name
Eaton M22 pushbutton guard ring
Catalog Number
M22-MGTA
UPC
786685481272
Product Length/Depth
1.89 in
Product Height
3.04 in
Product Width
1.99 in
Product Weight
0.17 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified

Product specifications

Special features
Rectangular Guard
Type
M22
Series
M22
Environmental rating
IP66, NEMA 4X, NEMA 13, RK resistance 470
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.