Knowledge Search
Download document () of 20

M22-PVS-K11

Eaton M22 Modular Pushbuttons, 35 mm, Push/pull operator, Emergency stop, 1NO-1NC, Non-illuminated, Red, Key release, MS1, Silver Bezel, IP66, 100,000 operations, NEMA 4X, 13

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-PVS-K11
UPC
786685683485
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
1 year
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified

Product specifications

Type
Emergency stop
Actuator color
Red
Bezel
Silver
Operating Cycles
100,000 operations
Product Category
Push/pull operator
Size
35 mm
NEMA rating
NEMA 4X, NEMA 13
Operating mode
Key release
Environmental rating
IP66
Contact configuration
1 NO-1 NC
Illumination
Non-illuminated
Key code
MS1
Series
M22

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.