Knowledge Search
Download document () of 20

M22-SWD-KC22

Eaton SmartWire-DT Intelligent wiring system analog module, 24 Vdc, (4) digital inputs, (2) relay outputs

General specifications

Product Name
Eaton SmartWire-DT Intelligent wiring system digital module
Catalog Number
M22-SWD-KC22
EAN
4015081157365
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.25 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
SmartWire-DT Intelligent wiring system analog module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.