Knowledge Search
Download document () of 20

M22-WRK-K22

Eaton M22 modular pushbutton, M22 Selector Switch, Completed Device, 22.5 mm, Knob, Two-Position, Maintained, Non-illuminated, Bezel: Silver, Button: Black, 2NO-2NC, IP67, IP69K, NEMA 4X, 13

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-WRK-K22
UPC
786685281698
Product Length/Depth
1.46 in
Product Height
3.86 in
Product Width
1.18 in
Product Weight
0.111 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Positively driven contact blocks.

Product specifications

Type
Selector switch
Bezel
Silver
Actuator function
Maintained
Button color
Black
Actuator
Knob
Contact configuration
2 NO-2 NC
Illumination
Non-illuminated
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Series
M22
Number of positions
2
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.