Knowledge Search
Download document () of 20

M22-WS-MS6

Eaton M22 Modular Two Position Key-Operated Selector Switch, 22.5 mm, Momentary, Return from right, key removable left, Non-illuminated, Bezel: Silver, Button: Black, MS6, IP66, NEMA 4X, 13, Two-position, 100,000 Operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-WS-MS6
UPC
786685280752
Product Length/Depth
7 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.13 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
GoST-R
CE Marked
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Includes one key and one contact block mounting adapter. Removal positions can be modified in the field using coding adapters.

Product specifications

Type
Selector switch
Bezel
Silver
Operating Cycles
100,000 operations
Actuator function
Momentary, Return from right, key removable left
Button color
Black
Actuator
Key operated
Size
22.5 mm
Environmental rating
IP66, NEMA 4X, NEMA 13
Illumination
Non-illuminated
Key code
MS6
Number of positions
2
Series
M22

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.