Knowledge Search
Download document () of 20

M22-XDH-R-X0

Eaton M22 pushbutton button plate, M22 Button Plate, 22.5 mm, Extended, Non-illuminated, Button: red, Inscription: O/ X0, IP67, IP69K, NEMA 4X, 21

General specifications

Product Name
Eaton M22 pushbutton button plate
Catalog Number
M22-XDH-R-X0
UPC
786685272931
Product Length/Depth
1 in
Product Height
0.26 in
Product Width
1 in
Product Weight
0.009 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified

Product specifications

Type
Button plate
Button color
Red
Actuator
Extended
Illumination
Non-illuminated
Series
M22
Inscription
O
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 21
Etching code
X0
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.