Knowledge Search
Download document () of 20

M22-XDL-W

Eaton M22 pushbutton button lens, M22 Button Lens, 22.5 mm, Illuminated, Button: white, IP67, IP69K, NEMA 4X, 21

General specifications

Product Name
Eaton M22 pushbutton button lens
Catalog Number
M22-XDL-W
UPC
786685272757
Product Height
2.5 mm
Product Diameter
22.2 mm
Product Weight
11.79 g
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Minimum order quantity of 10

Product specifications

Type
Button lens
Button color
White
Actuator
Flush
Illumination
Illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 21
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.