Knowledge Search
Download document () of 20

M22-XST-GB8

Eaton M22 pushbutton legend plate insert, M22 Modular Pushbutton Legend Plate Insert, 22.5 mm, Inscription: FAULT/ GB8, IP66, NEMA 4X, 13

General specifications

Product Name
Eaton M22 pushbutton legend plate insert
Catalog Number
M22-XST-GB8
UPC
786685277387
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.009 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified

Product specifications

Type
Insert
Series
M22
Inscription
FAULT
Environmental rating
IP66, NEMA 4X, NEMA 13
Etching code
GB8
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.