Knowledge Search
Download document () of 20

M22-XW

Eaton M22 pushbutton plunger bridge, M22 Modular Pushbutton Non-Illuminated Seector Switch Plunger Bridge, 22.5 mm, IP66, NEMA 4X, 13

General specifications

Product Name
Eaton M22 pushbutton plunger bridge
Catalog Number
M22-XW
UPC
786685283500
Product Height
1.58 in
Product Diameter
0.98 in
Product Weight
0.017 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Plunger needed to actuate center-mounted contact blocks. Used for non-illuminatedthree-position selector switches only.

Product specifications

Special features
Plunger Bridge
Type
M22
Series
M22
Environmental rating
IP66, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.