Knowledge Search
Download document () of 20

M22-XZD35

Eaton M22 pushbutton defeater gasket, M22 Anti-Rotation NIB Defeater Gasket, 22.5 mm, IP66, NEMA 4X, 13

General specifications

Product Name
Eaton M22 pushbutton defeater gasket
Catalog Number
M22-XZD35
UPC
786676024556
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.009 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
GoST-R
Bureau Veritas
CE Marked
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
NIB defeater gasket

Product specifications

Special features
Enclosure Spacer
Type
M22
Series
M22
Environmental rating
IP66, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.