Knowledge Search
Download document () of 20

M22M-D-G-K10

Eaton Modular Pushbutton, M22, 22.5 mm, Non-illuminated, Metal, Momentary, Green, 1NO, NEMA 4x, 13, IP67, IP69K (IP66 key-release)

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22M-D-G-K10
UPC
786685860367
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
1 in
Product Weight
0.06 lb
Compliances
CE Marked
Certifications
UL Listed

Product specifications

Type
Modular pushbutton
Bezel
Metal
Enclosure
NEMA 13
NEMA 4X
Button color
Green
Operating mode
Momentary
Contact configuration
1 NO
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K (IP66 key-release)
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.