Knowledge Search
Download document () of 20

M22M-WJ2H-2P

Eaton M22 pushbutton joystick operator, Modular Pushbutton Component, M22, 22.5 mm, Joystick, Horizontal, Metal, Momentary, Two switch points, Used with M22 pushbuttons, NEMA 4x, 13, IP67, IP69K (IP66 key-release)

General specifications

Product Name
Eaton M22 pushbutton joystick operator
Catalog Number
M22M-WJ2H-2P
UPC
786685863672
Product Length/Depth
7 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.08 lb
Certifications
UL Listed
CSA Certified

Product specifications

Special features
Used with M22 pushbuttons
Type
Horizontal
Bezel
Metal
Enclosure
NEMA 13
NEMA 4X
Environmental rating
IP67, IP69K (IP66 key-release)
Size
22.5 mm
Operating mode
Momentary
Series
M22
Number of positions
2

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.