Knowledge Search
Download document () of 20

M22M-WRS-A1

Eaton M22 modular pushbutton, 22.5 mm, Metal, Maintained, Two-position, Key removeable left, NEMA 4x, 13, IP67, IP69K (IP66 key-release)

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22M-WRS-A1
UPC
786685863764
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
0.1 lb
Compliances
GoST-R
CE Marked
Bureau Veritas
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified

Product specifications

Bezel
Metal
Key removal position
Key removeable left
Enclosure
NEMA 4X
NEMA 13
Actuator
Key operated
Size
22.5 mm
Operating mode
Maintained
Environmental rating
IP67, IP69K (IP66 key-release)
Number of positions
2
Series
M22

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.