Knowledge Search
Download document () of 20

M22S-ST-GB8

Eaton M22 pushbutton legend plate, M22 Modular Pushbutton Legend Plate, Complete, 22.5 mm, Button: Black, Inscription: FAULT/ GB8, IP66, NEMA 4X, 13

General specifications

Product Name
Eaton M22 pushbutton legend plate
Catalog Number
M22S-ST-GB8
UPC
786685277394
Product Height
1.38 in
Product Diameter
1.18 in
Product Weight
0.009 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
For use with pushbuttons and indicating lights

Product specifications

Type
Legend plate Holder with Insert
Button color
Black
Series
M22
Inscription
FAULT
Environmental rating
IP66, NEMA 4X, NEMA 13
Etching code
GB8
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.