Download document () of 20
Discontinued

MFD-AC-CP8-ME

easy Programmable Relays, CPU, Includes power supply and clock, 100-240 Vac, Special analog and RTD

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
MFD-AC-CP8-ME
EAN
4015082740917
Warranty
1 year
Catalog Notes
Processor with clock, requires user-supplied 100-240 Vac

Product specifications

Special features
Includes power supply and clock
Type
CPU
Voltage rating
100-240 V
Quantity
1
Output
RTD
Special analog

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.