Knowledge Search
Download document () of 20

MSP400

Eaton rotary disconnect NEPA 79 "through the door" kit,Mounting spacers,1 set of 2 spacers,Mounting spacers,R9

General specifications

Product Name
Eaton rotary disconnect NEPA 79 "through the door" kit
Catalog Number
MSP400
UPC
786685476445
Product Length/Depth
2 in
Product Height
2 in
Product Width
1 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
UL 508

Physical Attributes

Number of poles
1 set of 2 spacers
Series
R9
Type
Mounting spacers

Miscellaneous

Product Category
Mounting spacers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.