Download document () of 20

N845-10M-12-MG

100G MTP/MPO Multimode OM4 Plenum-Rated Fiber Optic Cable (F/F), 12 Fiber, 40/100GBASE-SR4, Push/Pull Tabs, Magenta, 10 m

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N845-10M-12-MG
UPC
037332200303
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.18 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Magenta
Package Contents
N845-10M-12-MG MTP/MPO Multimode Patch Cable, Magenta, 10 m
Connector Color
Magenta
Black
Product Features
Push/Pull Tabs
Cable Jacket Material
PVC
Network Speed
40 Gbps
100 Gbps
400 Gbps
Product Highlights
100% tested for low insertion loss and back reflection
50/125 OM4-rated multimode fiber
12-fiber MTP/MPO connectors with 12x density of SC connectors
Magenta color for easy OM4 identification
Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 connections
Push/pull tab connectors install/remove with one hand
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
12F MPO (FEMALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.35 dB
Number Of Fibers
12
Fiber Cable Length
10M (32.8 ft)
Connector
12F MPO (female)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM4
Fiber Type
50/125

Export product specification