Photo is representative
Download
Eaton OLI Switch: 60A/3P, 600VAC Fusible(J), NEMA Type 12/3R - Includes both voltage Indicator and Voltage Tester on LOAD Side
Product Name |
Eaton oem line isolation switch
|
Catalog Number |
OLI362FDJA-00VT
|
UPC |
786689211424
|
Product Length/Depth |
21.49 in
|
Product Height |
9.24 in
|
Product Width |
16.08 in
|
Product Weight |
40 lb
|
Certifications |
UL Listed
|
Enclosure |
NEMA 12, NEMA 3R
|
Number of poles |
Three-pole
|
Type |
OLI Switch
|
Amperage Rating |
60A
|
Fuse class provision |
Class J fusible
|
Voltage rating |
600 V
|