Photo is representative
Download
Eaton OEM line isolation switch, Voltage portal, 100 A, NEMA 12/3R, Galvanized steel, Class J fusible, Fusible without neutral, Three-pole, Three-wire, 600 V, #14-#1/0 Cu/Al
Product Name |
Eaton oem line isolation switch
|
Catalog Number |
OLI363FDJC-00VP
|
UPC |
786676034593
|
Product Length/Depth |
21.49 in
|
Product Height |
9.24 in
|
Product Width |
16.08 in
|
Product Weight |
40 lb
|
Certifications |
UL Listed
|
Enclosure |
NEMA 12, NEMA 3R
|
Enclosure material |
Galvanized steel
|
Fuse configuration |
Fusible without neutral
|
Number of poles |
Three-pole
|
Number of wires |
3
|
Type |
OEM line isolation switch
|
Amperage Rating |
100A
|
Fuse class provision |
Class J fusible
|
Voltage rating |
600 V
|
Special features |
Voltage portal
|