Photo is representative
Download
Eaton Rotary disconnect circuit interruptor, 25 A, Surface
Product Name |
Eaton rotary disconnect switch
|
Catalog Number |
P1-25/E
|
EAN |
4015080387244
|
Product Length/Depth |
4.25 in
|
Product Height |
2.5 in
|
Product Width |
2.5 in
|
Product Weight |
0.32 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Mounting |
Surface
|
Type |
Circuit interrupter
|
Amperage Rating |
25A
|
Product Category |
Disconnect switch
|