Knowledge Search
Download document () of 20
Discontinued

P1-25/EA/SVB/N/HI11

P-Switch, 25A, P1-25/EA/SVB, N-P1E, HI11-P1/P3E

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
P1-25/EA/SVB/N/HI11
UPC
786685907116
Product Length/Depth
3.58 in
Product Height
2.75 in
Product Width
1.06 in
Product Weight
0.57 lb
Certifications
UL Listed

Physical Attributes

Contact configuration
1 NO-1 NC

Performance Ratings

Amperage Rating
25A

Miscellaneous

Accessories
P1-25/EA/SVB, N-P1E, HI11-P1/P3E

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.