Knowledge Search
Download document () of 20

P1-25/EA/SVB-SW/HI11

Eaton Rotary disconnect circuit interruptor, 25 A, Flush, Black handle, Category: disconnect switch

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
P1-25/EA/SVB-SW/HI11
EAN
4015080701941
Product Length/Depth
5.5 in
Product Height
3 in
Product Width
3 in
Product Weight
0.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Handle color
Black
Mounting
Flush
Type
Circuit interrupter

Performance Ratings

Amperage Rating
25A

Miscellaneous

Mounting hardware
Flush mounting
Product Category
Disconnect switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.