Photo is representative
Download
Eaton Rotary disconnect main switch, 32 A, Red handle, Surface
Product Name |
Eaton rotary disconnect switch
|
Catalog Number |
P1-32/I2/SVB/HI11
|
EAN |
4015082073183
|
Product Length/Depth |
4.1 in
|
Product Height |
4.9 in
|
Product Width |
3.4 in
|
Product Weight |
1.27 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Handle color |
Red
|
Mounting |
Surface
|
Type |
Main switch
|
Amperage Rating |
32A
|
Mounting hardware |
Surface mounting
|