Photo is representative
Download
Eaton Rotary disconnect circuit interruptor, 63 A, Flush
Product Name |
Eaton rotary disconnect switch
|
Catalog Number |
P3-63/E
|
EAN |
4015080268611
|
Product Length/Depth |
5 in
|
Product Height |
4 in
|
Product Width |
4.5 in
|
Product Weight |
0.5 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Mounting |
Flush
|
Type |
Circuit interrupter
|
Amperage Rating |
63A
|