Photo is representative
Download
Eaton Rotary disconnect circuit interruptor, 63 A, Flush, Red handle
Product Name |
Eaton rotary disconnect switch
|
Catalog Number |
P3-63/EA/SVB/HI11
|
EAN |
4015080198918
|
Product Length/Depth |
6 in
|
Product Height |
4.5 in
|
Product Width |
3.5 in
|
Product Weight |
1.5 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Handle color |
Red
|
Mounting |
Flush
|
Type |
Circuit interrupter
|
Amperage Rating |
63A
|
Mounting hardware |
Flush mounting
|