Knowledge Search
Download document () of 20
Discontinued

PC302-I/MTD

Eaton REPO rack PDU, 2U, 11.04 kW max, 120/208V WYE, 230/400V WYE, 16A, 0 ft cord, Three-phase WYE

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
PC302-I/MTD
UPC
786685345529
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Physical

Mounting direction
Horizontal
Color
Black
Form factor
2U

Electrical input

Wattage
11 kW max
Amperage Rating
16A
Input voltage
120/208V WYE, 230/400V WYE
Phase
Three-phase WYE
Frequency rating
50-60 Hz

Electrical output

Circuit breaker
4P 20A
Outlet control
No

Additional specifications

Operating Temperature
0° to 60°C (32° to 140°F)
Series
RE

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.