Knowledge Search
Download document () of 20
Discontinued

PC3038-5178

Eaton REPO rack PDU, (1) 60309 (560P9W) input, (12) 5-20R, (1) L6-30R output, Flush mounting, Gold finish, 3U orientation, 17.28 kVA max, 15 ft cable, 120/208V input voltage, 60A, Spike/surge suppression, Three-phase wye, 50-60 Hz

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
PC3038-5178
UPC
786685484914
Product Length/Depth
18 in
Product Height
5.2 in
Product Width
19 in
Product Weight
0.01 lb
Warranty
2 year limited

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.