Knowledge Search
Download document () of 20

PHR2N4XFT

Eaton rotary disconnect external front pistol handle,Front pistol handle,60-400A,Red/yellow,NEMA 4/4X,K-/L-/M-Frame,External handles,NEMA 4/4X,Handle type: PH2

General specifications

Product Name
Eaton rotary disconnect external right side pistol handle
Catalog Number
PHR2N4XFT
UPC
786685410227
Product Length/Depth
3.07 in
Product Height
2 in
Product Width
1.77 in
Product Weight
0.45 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer

Physical Attributes

Color
Red
Yellow
Enclosure
NEMA 4, NEMA 4X
Frame size
K
M
L
Type
Front pistol handle

Performance Ratings

Rating
NEMA 4, NEMA 4X

Miscellaneous

Product Category
External handles
Special features
External Front Pistol Handle
Used with
Handle type: PH2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.