Knowledge Search
Download document () of 20

PSG120E24RM

Eaton PSG series power supply (PSU), 120W, Single-phase, 100-240V input voltage, 24 Vdc output voltage, Metal enclosure, Removable terminals

General specifications

Product Name
Eaton PSG general purpose power supply
Catalog Number
PSG120E24RM
UPC
786685520988
Product Length/Depth
98 mm
Product Height
76.2 mm
Product Width
50 mm
Product Weight
1.59 g
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
German Safety
Certifications
cUL Certified
CSA Certified
IEC Rated
UL 508
cULus/UL 60950-1
EN Listed

Product specifications

Special features
Varistor transient surge voltage, surge voltage protection against internal surge, safety class 1 with ground connection
Operating temperature - max
75 °C
Operating temperature - min
-20 °C
Power consumption
120 W
Phase
Single-phase
Enclosure material
Metal
Output voltage
24 V
Terminals
Removable
Input voltage
100-240 Vac
Series
PSG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.