Knowledge Search
Download document () of 20

PSG120E24SMB

Power Supply, 120W, Single-phase, 100-240V input voltage, 24 Vdc output voltage, metal enclosure, Heavy-duty screw terminals, Red LED

General specifications

Product Name
Eaton PSG general purpose power supply
Catalog Number
PSG120E24SMB
UPC
786689791926
Product Length/Depth
11.68 m
Product Height
12.37 cm
Product Width
3 m
Product Weight
449.06 kg
Compliances
German Safety
CE Marked
RoHS Compliant
Certifications
EN Listed
cULus/UL 60950-1
IEC Rated
cUL Recognized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.