Knowledge Search
Download document () of 20

PSG240E24SMB

Power Supply, 240W, Single-phase, 100-240V input voltage, 24 Vdc output voltage, metal enclosure, Heavy-duty screw terminals, Red LED

General specifications

Product Name
Eaton PSG general purpose power supply
Catalog Number
PSG240E24SMB
UPC
786689791933
Product Length/Depth
7.5 in
Product Height
1.7 in
Product Width
7 in
Product Weight
1.59 lb
Compliances
CE Marked
RoHS Compliant
German Safety
Certifications
IEC Rated
EN Listed
cULus/UL 60950-1
cUL Recognized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.