Knowledge Search
Download document () of 20

PSG480F24RM

Eaton PSG power supply, Aluminum, 400-500 Vac, 47-63 Hz, Finger-safe terminals, 24 Vdc output, Three-phase, 480W output power, -25°C-80°C operating temp

General specifications

Product Name
Eaton PSG general purpose power supply
Catalog Number
PSG480F24RM
UPC
786685683607
Product Length/Depth
7 in
Product Height
7 in
Product Width
6 in
Product Weight
3.9 lb
Warranty
3 year
Compliances
RoHS Compliant
CE Marked
Certifications
UL 508
EN Listed
CSA Std. C22.2
IEC Rated

Product specifications

Operating temperature - max
80 °C
Operating temperature - min
-25 °C
Phase
Three-phase
Frequency rating
47-63 Hz
Enclosure color
Aluminum
Output voltage
24 V
Terminals
Finger-safe
Input voltage
400-500 Vac
Output
480 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.