Download document () of 20

QA2033T480

Eaton pringle bolted pressure switch, Manual bolted pressure contact switch, 2000A, Top, Fusible, 480V, NEMA 1/3R/4/12, Three-pole, Three-wire

General specifications

Product Name
Eaton pringle bolted pressure switch
Catalog Number
QA2033T480
UPC
782116899920
Product Length/Depth
13.5 in
Product Height
28 in
Product Width
24 in
Product Weight
160 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For QA switches, use 480V system catalog number when referencing a 208V system. Voltage Control, Ground Fault, Phase Failure Relay, and Control Power Transformer not an option for QA Type Switches.

Physical Attributes

Feed type
Top
Fuse configuration
Fusible
Number of poles
Three-pole
Number of wires
3
Switch type
Manually operated contact switch
Type
Manual bolted pressure contact switch

Performance Ratings

Amperage Rating
2000A
NEMA rating
NEMA 1, NEMA 3R, NEMA 4, NEMA 12
Protection
Fusible
Voltage - max
480 V
Voltage rating
480 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.