Knowledge Search
Download document () of 20

R4H3030FCCSN

Eaton rotary disconnect switch, 30 A, Class CC fuses, Three-pole plus switched neutral, Switch body, R4 Series, 600 V, H frame

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
R4H3030FCCSN
UPC
786685408743
Product Length/Depth
3.8 in
Product Height
4.57 in
Product Width
3.3 in
Product Weight
1.55 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC Rated
UL 498
CSA Certified

Physical Attributes

Fuse class provision
Class CC fuses
Number of poles
Three-pole
Series
R4

Performance Ratings

Amperage Rating
30A
Voltage rating
600 V

Miscellaneous

Product Category
Switch Body

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.