Knowledge Search
Download document () of 20

R5B3060U

Eaton rotary disconnect switch, 60 A, Non-fusible, Three-pole, Rotary switch, R5 Series, 600 V

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
R5B3060U
UPC
786685402895
Product Length/Depth
2.57 in
Product Height
3.72 in
Product Width
2.07 in
Product Weight
0.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CCC Marked
Certifications
IEC Rated
EN Listed
UL 508
CSA Certified
Catalog Notes
Suitable as motor disconnect

Physical Attributes

Number of poles
Three-pole
Series
R5

Performance Ratings

Amperage Rating
60A
Voltage rating
600 V

Miscellaneous

Product Category
Rotary Switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.