Knowledge Search
Download document () of 20

R9D3100UDC

Eaton rotary disconnect switch, Front operation, 100 A, Non-fusible, Three-pole, Switch body, R9 Series, 600 V

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
R9D3100UDC
UPC
786685421902
Product Length/Depth
11 in
Product Height
7 in
Product Width
11 in
Product Weight
5.13 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC Rated
EN Listed
CSA Certified
UL 98

Physical Attributes

Number of poles
Three-pole
Series
R9

Performance Ratings

Amperage Rating
100A
Voltage rating
600 V

Miscellaneous

Product Category
Switch Body

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.