Knowledge Search
Download document () of 20

R9G3800U

Eaton rotary disconnect switch, 800 A, Non-fusible, Three-pole, Switch body, R9 Series, 600 V, G frame

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
R9G3800U
UPC
786685408415
Product Length/Depth
21 in
Product Height
11.5 in
Product Width
16.5 in
Product Weight
25.35 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC Rated
UL 98
EN Listed
CSA Certified

Physical Attributes

Number of poles
Three-pole
Series
R9

Performance Ratings

Amperage Rating
800A
Voltage rating
600 V

Miscellaneous

Product Category
Switch Body

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.