Knowledge Search
Download document () of 20

RCP2500-AMP

Eaton REPO Rack PDU, N/A input, Outputs: (2) 5-15R, 2U

List price $1,913

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
RCP2500-AMP
UPC
786685347943
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.