Knowledge Search
Download document () of 20

RM25030-2QR

Eaton Bussmann Series RM modular fuse block, 0-30 A, Two-pole, Class R, Quick connect, 250 V

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
RM25030-2QR
UPC
051712511315
Product Length/Depth
9.6 in
Product Height
5 in
Product Width
7 in
Product Weight
4.48 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
0-30A
Voltage rating
250 V

Physical details

Number of poles
Two-pole

General information

Class
Class R
Connection
Quick connect

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877