Knowledge Search
Download document () of 20

RM25400-3CR

Eaton Bussmann Series RM modular fuse block, CR, 225-400 A, Three-pole, Class R, Knife blade end x knife blade end, 250 V

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
RM25400-3CR
UPC
051712386999
Product Length/Depth
1.75 in
Product Height
4 in
Product Width
9.5 in
Product Weight
6.68 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
225-400A
Voltage rating
250 V

Physical details

Number of poles
Three-pole

General information

Class
Class R
Connection
Knife blade end x knife blade end
Special features
CR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877