Knowledge Search
Download document () of 20

RS2R-02-C3

RS Series Safety Interlock Switch, Magnetic Reed Switch, Polyamide enclosure, 300 mA max DC, 2 Normally Closed Contacts, 300 mA at 24 Vdc, 10 Ft. ( 3m ) Cable, < 10% accuracy, 10 Ft. ( 3m )

General specifications

Product Name
Eaton RS-Titan non-contact door interlock safety switch
Catalog Number
RS2R-02-C3
UPC
786685884837
Product Length/Depth
0.94 in
Product Height
2 in
Product Width
0.44 in
Product Weight
0.25 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
Catalog Notes
0

Product specifications

Type
LIMIT SWITCHES
Contact Rating
300 mA at 24 Vdc
Cable type
Polyvinyl Chloride (PVC)
Accuracy
< 10%
Enclosure material
Polyamide
Cord length
120 ft
Connection
10 ft (3 m) cable
Contact configuration
2 NC
Switch type
Magnetic reed switch
Operating temperature - max
131 °F
Operating temperature - min
14 °F
Environmental rating
IP67, IP69K
Maximum DC current
300 mA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.