Knowledge Search
Download document () of 20

RSK-B12

Reset Mechanism

General specifications

Product Name
Eaton Freedom NEMA rest mechanism
Catalog Number
RSK-B12
UPC
786678474359
Product Length/Depth
3.7 in
Product Height
1.6 in
Product Width
2.5 in
Product Weight
0.01 lb
Warranty
1 year
Certifications
UL
CSA
Catalog Notes
0

Product specifications

Accessories
Freedom NEMA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.