Knowledge Search
Download document () of 20

S-T0

Eaton rotary disconnect key operation lock mechanism,Lock mechanism,Key operation lock mechanism,T0-…/, or T3-…/ ,or P1-…/

General specifications

Product Name
Eaton rotary disconnect cylinder lock mechanism
Catalog Number
S-T0
EAN
4015080867098
Product Length/Depth
2.8 in
Product Height
3.1 in
Product Width
1.9 in
Product Weight
0.34 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer

Physical Attributes

Type
Lock mechanism

Miscellaneous

Product Category
Key operation lock mechanism
Used with
T0-…/, or T3-…/ ,or P1-…/

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.