Knowledge Search
Download document () of 20

S611B125P3S

S611 Soft Starter, Frame B, 125A, 100 hp, 480V, 62.5-125 FLA, 108-132V operating, #22-12 AWG, 1 conductor, Vertical mounting, 2 Slots, Pump control, FDC circuit breaker, Class RK5/K5/J Fuse

General specifications

Product Name
Eaton S811+/S801+ soft starter
Catalog Number
S611B125P3S
UPC
786685480442
Product Length/Depth
7.46 in
Product Height
19.45 in
Product Width
11.58 in
Product Weight
24 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC 60947-4-2
UL Listed
CSA file No. 3211-06

Product specifications

Amperage Rating
125A
Horsepower
100 hp
Phase
Three-phase
Type
Soft starter
User interface
LCD
Voltage rating
480 V
Frequency rating
47-63 Hz
Fuse size
Class J
Class RK5
Class K5
Circuit breaker type
FDC
Frame size
B
Options
Pump control
Number of conductors
1
Operating temperature - max
50 °C
Full load current range
62.5-125 FLA
Operating voltage
108-132 V
Wire size
#22-12 AWG
Number of slots
2
Mounting method
Vertical
Operating temperature - min
-20 °C

Export product specification