Photo is representative
Download
Eaton S801+ soft starter, Soft Starter 110MM 105 A
Product Name |
Eaton S801+ soft starter
|
Catalog Number |
S801+R10N3S
|
UPC |
786685846224
|
Product Length/Depth |
13 in
|
Product Height |
10 in
|
Product Width |
9 in
|
Product Weight |
12 lb
|
Certifications |
Contact Manufacturer
|
Amperage Rating |
105A
|
Type |
110MM Soft Starter
|
Frame size |
R
|
Rating |
30 kW at 230 V, 55 kW at 380-400 V, 59 kW at 440 V
|